HUBBELL
Image of HRCB22WHT White Recessed 2' x 2' Ceiling Box
Image of HRCB22WHT White Recessed 2' x 2' Ceiling Box
Image of HRCB22WHT White Recessed 2' x 2' Ceiling Box
Image of HRCB22WHT White Recessed 2' x 2' Ceiling Box
+2
Image of HRCB22WHT White Recessed 2' x 2' Ceiling Box

White Recessed 2' x 2' Ceiling Box

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HRCB22WHT

2' x 2' Ceiling Box, Recessed, White, 6" Deep

White 2'x 2' ceiling box enclosure provides an external switched 15A, 125V single receptacle on the ceiling surface, five internal leaded 15A, 125V receptacles and two 1/2" & 3/4" combination knock-outs for power feed. Two full rack pieces of equipment or four half-rack on the built-in shelves and five 1" & 1-1/4" combination knock-outs for AV wiring. There are four tabs on the back of the box with 0.28" mounting holes. Optional HRCB22FAN cooling fan and mounting kits are available. Hinged door accepts drop ceiling tile for blended finish. The ceiling box works best with standard Tee shaped grid, typically 15/16” or 9/16" wide.

  • All Steel Construction
  • White 2' x 2' Ceiling Enclosure
  • External and Internal Power
  • 20 Pound Rated AV equipment
  • Hinged door accepts drop ceiling tile for blended finish.
  • Plenum Rated, boxes conform to UL 2043 for installation in air-handling spaces

All Steel Construction painted white with concentric power and AV knock-outs

Product details

General

Application

Drop and Sheet Rock Ceilings

Catalog Number

HRCB22WHT

Color

White

Construction

Fabricated

Knockouts

7

Material

Painted Steel

Mounting Method

Variable

Mounting Type

Field Installed

Series

Ceiling Boxes

Size

2" x 2"

Style

2" x 2"

Type

Recessed

UPC

783585695853

Dimensions

Dimensions

23.69 in x 23.69 in x 6.00 in

Dimensions Metric

601.7 mm x 601.7 mm x 152.4 mm

Height

6 in

Height Metric

152.4 mm

Length

23.69 in

Length Metric

601.7 mm

Width

23.69 in

WidthMetric

601.7 mm

Certifications And Compliance

Industry Standard(s)

  • ETL CLASSIFIED
  • Complies with UL 62368-1, UL STD2043
  • CERTIFIED TO CSA STD C22.2 NO. 62368-1

Resources and downloads

Installation Manuals

Sales Drawings

Engineering Drawing