
Brand: Hubbell Premise Wiring
Catalog ID: HRCB22WHT
White 2'x 2' ceiling box enclosure provides an external switched 15A, 125V single receptacle on the ceiling surface, five internal leaded 15A, 125V receptacles and two 1/2" & 3/4" combination knock-outs for power feed. Two full rack pieces of equipment or four half-rack on the built-in shelves and five 1" & 1-1/4" combination knock-outs for AV wiring. There are four tabs on the back of the box with 0.28" mounting holes. Optional HRCB22FAN cooling fan and mounting kits are available. Hinged door accepts drop ceiling tile for blended finish. The ceiling box works best with standard Tee shaped grid, typically 15/16” or 9/16" wide.
All Steel Construction painted white with concentric power and AV knock-outs
Application
Drop and Sheet Rock Ceilings
Catalog Number
HRCB22WHT
Color
White
Construction
Fabricated
Knockouts
7
Material
Painted Steel
Mounting Method
Variable
Mounting Type
Field Installed
Series
Ceiling Boxes
Size
2" x 2"
Style
2" x 2"
Type
Recessed
UPC
783585695853
Dimensions
23.69 in x 23.69 in x 6.00 in
Dimensions Metric
601.7 mm x 601.7 mm x 152.4 mm
Height
6 in
Height Metric
152.4 mm
Length
23.69 in
Length Metric
601.7 mm
Size
2" x 2"
Width
23.69 in
Width Metric
601.7 mm
Industry Standard(s)
Knockouts
7
Mounting Method
Variable