HUBBELL
4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's
Image of 296 4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's

4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's

Brand: Raco

Catalog ID: 296

4 in. Round Ceiling Rated Box, 1-1/2 in. Deep, Five 1/2 in. KO's

  • Constructed of pre-galvanized steel
  • No protruding ground screw or fan mounting screws allows easy installation
  • Steel cover protects wires from damage, paint, and drywall compound during installation
  • Maximum support load for ceiling fans 70 lbs. and 150 lbs. for static light fixtures
  • #10-32, 1 in. long ceiling fan screws provided and provision for #8-32 fixture mounting screw
  • Easy to follow instructions and mounting hardware included
  • Supplied with five 1/2 in. knockouts
  • 1/2 in. side knockouts

General

Bracket Type

No Bracket

Catalog Number

296

Ceiling Fan Rated

Yes

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Fixture Type

Ceiling;Light

Knockouts

1/2 in

Material

Steel

Size

4 in

Type

Box

UPC

050169002964

Dimensions

Actual Depth

2 in

Ceiling Fan Lbs.

70 lb

Cubic Capacity

15.8 cu.in

Depth

1.5 in

Fixture Lbs.

150 lb

Height

4.25 in

Raised Ground

Yes

Size

4 in

Weight

0.819 lb

Width

4.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

8

Packaging Type

No Packaging

Pallet Quantity

1536