HUBBELL
4 in. x 2 in. Handy Box Cover, 1-20A Receptacle, 1.594 in. Dia
Image of 867 4 in. x 2 in. Handy Box Cover, 1-20A Receptacle, 1.594 in. Dia
Buy America(n) Qualified

4 in. x 2 in. Handy Box Cover, 1-20A Receptacle, 1.594 in. Dia

Brand: Raco

Catalog ID: 867

4 in. x 2 in. Handy Box Cover, 1-20A Receptacle, 1.594 in. Dia

  • RACO® Handy Box covers are designed to match the contours of the box
  • Cover corners are rounded
  • All covers have captive screws

General

Catalog Number

867

Color

Gray

EU RoHS Indicator

Yes

Material

867

Paintable/Stainable

No

Type

Cover

UPC

050169008676

Dimensions

Dimensions

0.49 in x 2.313 in x 4.188 in

Height

4.188 in

Length

0.49 in

Weight

0.083 lb

Width

2.313 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

Certified Listed

cULus Listed

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000