HUBBELL
4 in.x 2 in. Handy Box, (10)1/2 in. KO's, 1-7/8 in. Deep, Cat. 660
Image of 660 4 in.x 2 in. Handy Box, (10)1/2 in. KO's, 1-7/8 in. Deep, Cat. 660
Image of 660 4 in.x 2 in. Handy Box, (10)1/2 in. KO's, 1-7/8 in. Deep, Cat. 660
play
360 View
Image of 660 4 in.x 2 in. Handy Box, (10)1/2 in. KO's, 1-7/8 in. Deep, Cat. 660
Buy America(n) Qualified

4 in.x 2 in. Handy Box, (10)1/2 in. KO's, 1-7/8 in. Deep, Cat. 660

Brand: Raco

Catalog ID: 660

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Ten 1/2 in. KO's, Raised Ground

  • Drawn construction
  • 4 in. x 2 in., 1-7/8 in. deep
  • Raised ground screw feature eliminates interference in surface mounting applications
  • Supplied with ten 1/2 in. knockouts
  • 13 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

660

Drawn or Welded

Drawn

EU RoHS Indicator

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Product Family

Single Gang Handy Boxes, Extension Rings & Covers

Product Type

Steel Boxes and Covers

Type

Box

UPC

050169906606

Wiring System

Conduit

Dimensions

Actual Depth

1.875 in

Cubic Capacity

13 cu.in

Depth

1.875 in

Height

4 in

Raised Ground

Yes

Weight

0.48 lb

Width

2.125 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

4000