HUBBELL
4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's, A Bracket
Image of 671 4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's, A Bracket

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's, A Bracket

Brand: Raco

Catalog ID: 671

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eight 1/2 in. KO's, A Bracket

  • Constructed of pre-galvanized steel with "A" bracket that positions box against face and side of stud
  • 4 in. x 2 in., 2-1/8 in. deep
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with eight 1/2 in. knockouts
  • 16.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.625

Bracket Type

A, for Metal or Wood Studs

Catalog Number

671

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169006719

Wiring System

Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

16.5 cu.in

Depth

2.125 in

Height

6.438 in

Raised Ground

No

Weight

0.787 lb

Width

2.344 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

0.625

Bracket Type

A, for Metal or Wood Studs

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2500