HUBBELL
4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Fourteen 1/2 in. KO's, TS Bracket
Image of 681SP 4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Fourteen 1/2 in. KO's, TS Bracket
Image of 681SP 4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Fourteen 1/2 in. KO's, TS Bracket
Image of 681SP 4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Fourteen 1/2 in. KO's, TS Bracket
Image of 681SP 4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Fourteen 1/2 in. KO's, TS Bracket

4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Fourteen 1/2 in. KO's, TS Bracket

Brand: Raco

Catalog ID: 681SP

4 in. Square Box, 2-Device Switch Box, Drawn, 2-1/8 in. Deep, Fourteen 1/2 in. KO's, TS Bracket

  • Drawn construction with "TS" side-mount bracket
  • 4 in. square, 2-1/8 in. deep
  • Set back 1/2 in. elimiinating the need for a plaster ring
  • Supplied with fourteen 1/2 in. knockouts
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

681SP

Color

Gray

Drawn or Welded

Drawn

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

2-Gang

Product Family

Two Device Handy Boxes & Covers

Product Type

Steel Boxes and Covers

Type

Box

Wiring System

  • Conduit
  • Conduit

Dimensions

Actual Depth

2.188 in

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

7 in

Raised Ground

No

Weight

0.926 lb

Width

4.375 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Knockouts

1/2 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

8

Packaging Type

No Packaging

Pallet Quantity

1152