HUBBELL
Image of 873 4 in. Square Cover, Two Device Wallplate, 2-Duplex Receptacles

4 in. Square Cover, Two Device Wallplate, 2-Duplex Receptacles

Brand: Raco

Catalog ID: 873

4 in. Square Cover, Two Device Wallplate, 2-Duplex Receptacles

  • 871, 872, and 873 covers are unpainted and manufactured from pre-galvanized steel
  • Unpainted wall plate
  • Pre-Galvanized steel construction
  • Captive screws included
  • UL listed

General

Catalog Number

873

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Paintable/Stainable

No

Type

Cover

UPC

050169008737

Dimensions

Dimensions

0.5 in x 4.56 in x 4.5 in

Height

4.5 in

Length

0.5 in

Raised Height

0.25 in

Weight

0.182 lb

Width

4.56 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7200