HUBBELL
Image of 255 3-3/4 in. Square Box, Large capacity, Welded, 3-1/2 in. Deep, Fifteen Knockouts, FM Bracket

3-3/4 in. Square Box, Large capacity, Welded, 3-1/2 in. Deep, Fifteen Knockouts, FM Bracket

Brand: Raco

Catalog ID: 255

3-3/4 in. Square Box, Large capacity, Welded, 3-1/2 in. Deep, Fourteen 1/2 and 3/4 in. Concentric KO's, FM Bracket.

  • Welded steel construction with "FM" bracket that mounts on flat side of stud
  • 3-3/4 in. square x 3-1/2 in. deep
  • 3-3/4 in. opening in walls allows for margin of error when using a 4 in. square cover
  • Accepts 4 in. square covers and mud rings
  • Large capacity design accommodates oversized devices
  • Supplied with fourteen 1/2-3/4 in. Concentric KO's and one 1/2 in. KO
  • 40.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

1.25

Bracket Type

FM, for Metal or Wood Studs

Catalog Number

255

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Concentric

Material

Steel

Number of Gang(s)

2-Gang

Type

  • Box
  • Large Capacity

UPC

050169002551

Wiring System

Conduit

Dimensions

Actual Depth

3.5 in

Cubic Capacity

45 cu.in

Depth

3.5 in

Height

7.625 in

Raised Ground

No

Weight

1.426 lb

Width

4.125 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

1.25

Bracket Type

FM, for Metal or Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Concentric

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Packaging Type

No Packaging

Pallet Quantity

600