HUBBELL
3-Gang Device Cover, for 263 Box, 3/4 in. Raised
Image of 793 3-Gang Device Cover, for 263 Box, 3/4 in. Raised

3-Gang Device Cover, for 263 Box, 3/4 in. Raised

Brand: Raco

Catalog ID: 793

3-Gang Device Cover, for 263 Box, 3/4 in. Raised

  • Drawn construction
  • Accepts UL Listed voltage partition, Cat. No. 981

General

Catalog Number

793

Color

Gray

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

793

Number of Gang(s)

3-Gang

Paintable/Stainable

Yes

Type

Mud Ring

UPC

050169007938

Dimensions

Cubic Capacity

12.7 cu.in

Dimensions

0.75 in x 5.88 in x 4.06 in

Height

4.06 in

Length

0.75 in

Weight

0.25 lb

Width

5.88 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Packaging Type

No Packaging

Pallet Quantity

2700