HUBBELL
Image of 670RACRD 4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's, Red
Buy America(n) Qualified

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's, Red

Brand: Raco

Catalog ID: 670RACRD

4 in. x 2 in. Handy Box, Welded, 2-1/8 in. Deep, Eleven 1/2 in. KO's, Red

  • Welded construction
  • 4 in. x 2 in., 2-1/8 in. deep
  • Supplied with eleven 1/2 in. knockouts
  • 16.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls
  • Painted red for dedicated life safety alarm systems

General

Bracket Type

No Bracket

Catalog Number

670RACRD

Color

Red

Drawn or Welded

Welded

Fire Resistance

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Type

Box

UPC

050169995594

Wiring System

Conduit

Dimensions

Cubic Capacity

16.5

Depth

2.125 in

Height

4 in

Raised Ground

No

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

3200