HUBBELL
3-3/4 in. Life Safety Square Box, Welded, 3-1/2 in. Deep, with Knockouts, FM Bracket, Red
Image of 911-1 3-3/4 in. Life Safety Square Box, Welded, 3-1/2 in. Deep, with Knockouts, FM Bracket, Red

3-3/4 in. Life Safety Square Box, Welded, 3-1/2 in. Deep, with Knockouts, FM Bracket, Red

Brand: Raco

Catalog ID: 911-1

Collection name: LIFE SAFETY

3-3/4 in. Life Safety Square Box, Welded, 3-1/2 in. Deep, Fourteen 1/2 & 3/4 in. Concentric KO's & One 1/2 in. KO, FM Bracket, Red

  • Welded steel construction with "FM" bracket that mounts on flat side of stud
  • 3-3/4 in. square x 3-1.2 in. deep
  • 3-3/4 in. opening in wall allows for margin of error when using a 4 in. square cover
  • Accepts 4 in. square covers and mud rings
  • Painted red for dedicated life safety alarm systems
  • Large capacity design accommodates oversized devices
  • Supplied with fourteen 1/2-3/4 in. Concentric KO's and one 1/2 in. KO
  • 40.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

1.25

Bracket Type

FM, for Metal or Wood Studs

Catalog Number

911-1

Color

Red

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Concentric

Material

Steel

Size

3-3/4 in

Type

  • Box
  • Large Capacity

UPC

050169091111

Wiring System

Conduit

Dimensions

Actual Depth

3.5 in

Cubic Capacity

45 cu.in

Depth

3.5 in

Height

7.625 in

Raised Ground

No

Size

3-3/4 in

Weight

1.426 lb

Width

4.125 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

1.25

Bracket Type

FM, for Metal or Wood Studs

Knockouts

1/2 in;1/2 - 3/4 in Concentric

Logistics

Carton Quantity

10

Packaging Type

No Packaging

Pallet Quantity

600