



Brand: Raco
Catalog ID: 911-9
Designed to enclose electrical wiring, lighting fixtures, switches or receptacles. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Painted red for life safety alarm circuits.
Bracket Type
No Bracket
Catalog Number
911-9
Color
Red
Drawn or Welded
Welded
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Number of Gang(s)
2-Gang
Product Family
4 in. Square Boxes & Extension Rings
Product Type
Steel Box
Size
4 in
Type
Box
UPC
050169091197
Wiring System
Actual Depth
1.817 in
Cubic Capacity
21 cu.in
Depth
1.5 in
Height
4 in
Raised Ground
Yes
Size
4 in
Weight
0.693 lb
Width
4 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)
Certified Listed
UL Listed
Bracket Type
No Bracket
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Number of Gang(s)
2-Gang
Carton Quantity
50
Pallet Quantity
2750