HUBBELL
4-Gang Masonry Box, Nongangable, 2-1/2 in. Deep
Image of 693 4-Gang Masonry Box, Nongangable, 2-1/2 in. Deep
Image of 693 4-Gang Masonry Box, Nongangable, 2-1/2 in. Deep
Buy America(n) Qualified

4-Gang Masonry Box, Nongangable, 2-1/2 in. Deep

Brand: Raco

Catalog ID: 693

4-Gang Masonry Box, Nongangable, 2-1/2 in. Deep, Sixteen Concentric KO’s

  • Rugged welded design does not fall apart during construction.
  • Available from one to six gang configurations in both 2-1/2" and 3-1/2" depths.
  • Rectangular shape fits square cuts in block.
  • Large volume design allows for additional work room inside the box.
  • Standard 1/2" and 3/4" concentric knockouts.
  • Device ears inside the box prevent mortar from getting in the device holes.
  • Steel voltage partition #971 fits all 2-1/2" or 3-1/2" depths.
  • Standard wall plates can be used.

General

Bracket Type

No Bracket

Catalog Number

693

Drawn or Welded

Welded

Gangable

No

Knockouts

1/2 - 3/4 in Concentric

Material

Steel

Number of Gang(s)

4-Gang

Product Family

Masonry Boxes & Supports

Product Type

Steel Boxes and Covers

Type

Box

UPC

050169006931

Wiring System

  • Conduit
  • Conduit

Dimensions

Cubic Capacity

63.5 cu.in

Depth

2.5 in

Height

3.7506 in

Weight

1.581 lb

Width

7.406 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Gangable

No

Knockouts

1/2 - 3/4 in Concentric

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

10

Packaging Type

No Packaging

Pallet Quantity

800