HUBBELL
3-Gang Box Cover, Flat, Blank, for 952 or 942
Image of 845 3-Gang Box Cover, Flat, Blank, for 952 or 942

3-Gang Box Cover, Flat, Blank, for 952 or 942

Brand: Raco

Catalog ID: 845

3-Gang Box Cover, Flat, Blank, for 952 or 942

  • Fits a three gang box
  • Mounting slots allow for ease of installation
  • Flat

General

Catalog Number

845

Color

Gray

EU RoHS Indicator

Yes

Material

845

Number of Gang(s)

3-Gang

Paintable/Stainable

No

Type

Blank Cover

UPC

050169008454

Dimensions

Dimensions

0.063 in x 7.875 in x 4.5 in

Height

4.5 in

Length

0.063 in

Weight

0.826 lb

Width

7.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Yes

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Packaging Type

No Packaging

Pallet Quantity

2940