HUBBELL
Image of 7302RAC 1-Gang Rectangular Nonmetallic Cable Box, 2-3/4 in. Deep

1-Gang Rectangular Nonmetallic Cable Box, 2-3/4 in. Deep

Brand: Raco

Catalog ID: 7302RAC

1-Gang Rectangular Nonmetallic Cable Box, 2-3/4 in. Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Single-gang boxes have knockouts that break out quickly and cleanly for faster installtion.
  • Positioning tabs for fast accurate mounting on studs ot joists.
  • Oversized nail support that resists hammer impact and prevents box deformation.

General

Bracket Type

No Bracket

Catalog Number

7302RAC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number of Gang(s)

1-Gang

Type

Box

UPC

050169973028

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

18 cu.in

Depth

2.75 in

Height

3.844 in

Weight

0.22 lb

Width

2.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

100

Pallet Quantity

2400