HUBBELL
Image of 7717RAC 1-Gang Square Nonmetallic Cable Box, 2-27/32 in. Deep

1-Gang Square Nonmetallic Cable Box, 2-27/32 in. Deep

Brand: Raco

Catalog ID: 7717RAC

1-Gang Square Nonmetallic Cable Box, 2-27/32 in. Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Single-gang boxes have knockouts that break out quickly and cleanly for faster installtion.
  • Positioning tabs for fast accurate mounting on studs ot joists.

General

Bracket Setback

0.5

Catalog Number

7717RAC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number of Gang(s)

1-Gang

Type

Box

UPC

050169977170

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.844 in

Cubic Capacity

20 cu.in

Depth

2.84375 in

Height

3.594 in

Weight

0.182 lb

Width

3.375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,237,515; 1,260,599.

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

0.5

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

100

Pallet Quantity

1000