HUBBELL
Image of 7873RAC 1-Gang Nonmetallic Cable Box, 3-1/2 in. Deep with Nails

1-Gang Nonmetallic Cable Box, 3-1/2 in. Deep with Nails

Brand: Raco

Catalog ID: 7873RAC

1-Gang Nonmetallic Cable Box, 3-1/2 in. Deep with Nails

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Positioning tabs for fast accurate mounting on studs ot joists.
  • Oversized nail support that resists hammer impact and prevents box deformation.

General

Catalog Number

7873RAC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number of Gang(s)

1-Gang

Type

Box

UPC

050169978733

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity

23 cu.in

Depth

3.5 in

Height

3.844 in

Weight

0.22 lb

Width

2.325 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515; 1,260,599.

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

100

Packaging Type

No Packaging

Pallet Quantity

1600