MY LISTS
HUBBELL
Image of 8504 3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Six 1/2 in. KO's, TS Bracket

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Six 1/2 in. KO's, TS Bracket

Brand: Raco

Catalog ID: 8504

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Six 1/2 in. KO's, TS Bracket

  • 3 in. x 2 in., 2-1/2 in. deep
  • Includes TS side-mount bracket with gauging tabs and recessed nailing spurs
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with six 1/2 in. knockouts
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

8504

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169005040

Wiring System

Conduit

Dimensions

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

7 in

Weight

0.66 lb

Width

2.203 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Gangable

Yes

Knockouts

1/2 in

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

1920