HUBBELL
3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Five 1/2 in. KO's & NMSC Clamps, TS Bracket
Image of 564 3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Five 1/2 in. KO's & NMSC Clamps, TS Bracket

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Five 1/2 in. KO's & NMSC Clamps, TS Bracket

Brand: Raco

Catalog ID: 564

3 in. x 2 in. Switch Box, Gangable, 2-3/4 in. Deep, Five 1/2 in. KO's & NMSC Clamps, TS Bracket

  • 3 in. x 2 in., 2-3/4 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Includes "TS" side-mount bracket with gauging tabs and recessed nailing spurs
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Supplied with five 1/2 in. knockouts
  • 14 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Catalog Number

564

Color

Gray

Ends Cable

4

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

  • Switch Box
  • Box

UPC

050169005644

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.96 in

Cubic Capacity

14 cu.in

Depth

2.75 in

Height

7 in

Weight

0.736 lb

Width

2.6 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Setback

0.5

Bracket Type

TS, for Metal or Wood Studs

Gangable

Yes

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

1750