HUBBELL
3 in x 2 in. Switch Box, 2-27/32 in. Deep, One 1/2 in. KO & NMSC Clamps, S Bracket, Nails
Image of 355 3 in x 2 in. Switch Box, 2-27/32 in. Deep, One 1/2 in. KO & NMSC Clamps, S Bracket, Nails
Image of 355 3 in x 2 in. Switch Box, 2-27/32 in. Deep, One 1/2 in. KO & NMSC Clamps, S Bracket, Nails
Buy America(n) Qualified

3 in x 2 in. Switch Box, 2-27/32 in. Deep, One 1/2 in. KO & NMSC Clamps, S Bracket, Nails

Brand: Raco

Catalog ID: 355

3 in x 2 in. Switch Box, 2-27/32 in. Deep, One 1/2 in. KO & NMSC Clamps, S Bracket, Nails

  • 3 in. x 2 in., 2-27/32 in. deep
  • Non-gangable
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Extra wide for ease of GFCI installation
  • Gauging notches at 3/8 in., 1/2 in. and 5/8 in.
  • Supplied with one 1/2 in. knockout
  • Includes nails to fasten box to wood stud
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

355

Ends Cable

4

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Plaster Ears

No

Product Family

Switch Boxes

Product Type

Steel Boxes and Covers

Type

  • Switch Box
  • Box

UPC

050169903551

Wiring System

  • Nonmetallic Sheathed Cable
  • Nonmetallic Sheathed Cable

Dimensions

Actual Depth

2.906 in

Cubic Capacity

15.8 cu.in

Depth

2.84375 in

Height

3.375 in

Weight

0.725 lb

Width

2.125 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Gangable

Yes

Knockouts

1/2 in

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

2250