HUBBELL
4 in.x 4 in. Switch Box, Nongangable, 1 in. Deep
Image of 418 4 in.x 4 in. Switch Box, Nongangable, 1 in. Deep
Image of 418 4 in.x 4 in. Switch Box, Nongangable, 1 in. Deep
play
play
+3
Image of 418 4 in.x 4 in. Switch Box, Nongangable, 1 in. Deep
Buy America(n) Qualified

4 in.x 4 in. Switch Box, Nongangable, 1 in. Deep

Brand: Raco

Catalog ID: 418

4 in. x 4 in. Switch Box, Nongangable, 1 in. Deep, Two 1/2 in KO's & NMSC Clamps

  • 4 in. x 4 in., 1 in. deep
  • Shallow switch box is made for use with furring strips and 1/4 in. paneling
  • RACO® "D" bracket is pre-scored and can be broken off if needed
  • Q clamps provided for non-metallic sheathed cable (NMSC)
  • Accepts 4 in. square mudring or flat cover
  • Supplied with two 1/2 in. knockouts
  • 14.8 cu. in. capacity
  • Non-gangable
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Setback

0.25

Bracket Type

D, for Metal or Wood Studs

Catalog Number

418

Color

Gray

Ends Cable

4

Fire Resistance

Yes

Gangable

No

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Product Family

Switch Boxes

Product Type

Steel Boxes and Covers

Type

  • Switch Box
  • Box

UPC

050169004180

Wiring System

  • Nonmetallic Sheathed Cable
  • Nonmetallic Sheathed Cable

Dimensions

Actual Depth

1.156 in

Cubic Capacity

14.8 cu.in

Depth

1 in

Height

6.75 in

Weight

0.686 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Setback

0.25

Bracket Type

D, for Metal or Wood Studs

Gangable

No

Knockouts

1/2 in

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

2500