HUBBELL
3 in.x 2 in. Switch Box, Gangable, (8)1/2 in. KOs & Plaster Ears
Image of 420 3 in.x 2 in. Switch Box, Gangable, (8)1/2 in. KOs & Plaster Ears
Image of 420 3 in.x 2 in. Switch Box, Gangable, (8)1/2 in. KOs & Plaster Ears
play
Image of 420 3 in.x 2 in. Switch Box, Gangable, (8)1/2 in. KOs & Plaster Ears
+2
Image of 420 3 in.x 2 in. Switch Box, Gangable, (8)1/2 in. KOs & Plaster Ears
Buy America(n) Qualified

3 in.x 2 in. Switch Box, Gangable, (8)1/2 in. KOs & Plaster Ears

Brand: Raco

Catalog ID: 420

3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, Eight 1/2 in. KO's & Plaster Ears

  • 3 in. x 2 in., 2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with eight 1/2 in. knockouts
  • Plaster ears allow a box to be used in "old work" applications
  • 10 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

420

Color

Gray

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Product Family

Switch Boxes

Product Type

Steel Boxes and Covers

Type

  • Switch Box
  • Box

UPC

050169004203

Wiring System

  • Conduit
  • Conduit

Dimensions

Cubic Capacity

10.3 cu.in

Depth

2 in

Height

4.219 in

Weight

0.464 lb

Width

2 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Certified Listed

UL Listed

Configuration

Bracket Type

No Bracket

Gangable

Yes

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

3920