HUBBELL
3 in. x 2 in. Switch Box, 2-1/2 in. Deep, Two 1/2 in. KO's, Plaster Ears, Old Work, 3/4 in. Sheet Rock Maximum
Image of 508 3 in. x 2 in. Switch Box, 2-1/2 in. Deep, Two 1/2 in. KO's, Plaster Ears, Old Work, 3/4 in. Sheet Rock Maximum
Buy America(n) Qualified

3 in. x 2 in. Switch Box, 2-1/2 in. Deep, Two 1/2 in. KO's, Plaster Ears, Old Work, 3/4 in. Sheet Rock Maximum

Brand: Raco

Catalog ID: 508

3 in. x 2 in. Switch Box, 2-1/2 in. Deep, Two 1/2 in. KO's, Plaster Ears, Old Work, 3/4 in. Sheet Rock Maximum

  • 3 in. x 2 in., 2-1/2 in. deep
  • Non-gangable
  • Supplied with two 1/2 in. knockouts
  • Includes plaster ears and saddle bracket for "cut-in" or "old work" applications
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

508

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Gangable

Yes

Knockouts

1/2 in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

Yes

Type

  • Switch Box
  • Box

UPC

050169005088

Wiring System

Conduit

Dimensions

Cubic Capacity

12.5 cu.in

Depth

2.5 in

Height

4.219 in

Weight

0.498 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Gangable

Yes

Knockouts

1/2 in

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

1820