

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL818
Standard Product
Accessory Type
Mud Rings
Application
Flush mount in wall
Application - For Use On
Wall
Catalog Number
HBL818
Color
Natural
Construction Material - Main
Pre Galvanzied Steel
Material
Pre Galvanized Steel
Product Family
Large Capacity
Size
2-Gang
Sub Brand
Wall Boxes
Type
Accessories
UPC
783585527987
Size
2-Gang
Weight
0.3 lb
Certified Listed
cULus Listed
Industry Standard(s)
cULus Listed