HUBBELL
Image of TTBDS2BK Delivery Systems, Table Top Boxes, Dual Service, 2) Outlet, Black

Delivery Systems, Table Top Boxes, Dual Service, 2) Outlet, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TTBDS2BK

Table Top Box Dual Service, Two Outlet

  • Dual Service
  • 2) Outlet
  • Black

With 9' Power Cord

General

Application - For Use On

Table Top

Catalog Number

TTBDS2BK

Color

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Table Top Box

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

2) 15A 125V Outlet, 2) Keystone Openings

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Connectivity Boxes

Specifications

Dimensions - 3.88" Diameter

Type

Boxes

UPC

783585129112

Dimensions

Display Size

1-Gang

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number Of Outlets

2) 15A 125V Outlet, 2) Keystone Openings

Logistics

Carton Quantity

5