HUBBELL
Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Silver
Image of WSBFGROMBSS Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Silver

Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Silver

Brand: Hubbell Premise Wiring

Catalog ID: WSBFGROMBSS

Furniture Connectivity Boxes, Work Surface, Grommet Style, Surface Unit, Silver

These Work Surface boxes deliver power and data services above the table and also provide convenience outlets below the table surface. Units can easily be disconnected when tables are moved or stored, providing a flexible electrical and low-voltage infrastructure.

  • Work Surface
  • Grommet Style
  • Surface Unit
  • Silver

Replacement Flush Grommet Opening Only

General

Application - For Use On

Grommet Style

Catalog Number

WSBFGROMBSS

Color

Stainless

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Material - Mounting Hardware

Furniture Mount

Specifications

Dimensions - 5.68"L x 3.39"W x 0.96"

Type

Boxes

UPC

783585190655

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Entry

Pre-Wired Cable

Certifications And Compliance

EU RoHS Indicator

No