
Brand: Killark
Catalog ID: MC2X1C
The new MC2X series is designed exclusively for jacketed interlocked, continuously corrugated welded armor and unarmored cable and acts as barrier for hazardous locations. This series now offers a simple to use Hawke Express and CELOX resin compound to provide a fast curing barrier. It prevents the spread of explosive gases and flame propagation. This series is equipped with a 360° armor grounding spring that is reusable. Robust threads and world class seal enables easy installation with minimal torque required. It is made from strong copper-free aluminum for caustic environments and is rated for Type 4X, 6 and IP66 and IPX8 protection for various harsh & hazardous environments.
Catalog Number
MC2X1C
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
MC2X Series
Type
Cable Gland
UPC
783936179872
Hub Size
1/2"
Cable Range
.60 - .79 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
20