
Brand: Killark
Catalog ID: MC8
MC aluminum cable connector series is designed for use with jacketed interlocked, continuously corrugated and welded armor cable. This series is for use where it is essential to provide positive grounding to the cable and for a type 3, 4 connections
Catalog Number
MC8
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
MC
Style
Straight
Type
Cable Gland
UPC
783936159331
Hub Size
3"
Cable Range
2.27 - 3.01 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66
Nema Rating
3, 4, 4X