HUBBELL
ZN211-EX - 3/4" Aluminum Cord Connector, 90° Bend, Cord Range .750-.875, Purple
Image of ZN211-EX ZN211-EX - 3/4" Aluminum Cord Connector, 90° Bend, Cord Range .750-.875, Purple
*Representative image
Image of ZN211-EX ZN211-EX - 3/4" Aluminum Cord Connector, 90° Bend, Cord Range .750-.875, Purple

ZN211-EX - 3/4" Aluminum Cord Connector, 90° Bend, Cord Range .750-.875, Purple

Brand: Killark

Catalog ID: ZN211-EX

3/4" Aluminum Cord Connector, 90° Bend, Cord Range .750-.875, Purple

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZN211-EX

Color

Silver

Color Code

Purple

Cord Range

.750-.875,

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Z-EX Series

Type

90º Cord Connector

UPC

783936974804

Dimensions

Dimensions

1.79 in x 0.562 in x 2.8 in

Gross Weight with Packaging

0.17

Height

2.8 in

Hub Size

3/4"

Length

1.79 in

Width

0.562 in

Conductor Related

Cable Range

.750 - .875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

15