HUBBELL
ZN309-EX - 1" Aluminum Cord Connector, 90° Bend, Cord Range .500-.625, Brown
Image of ZN309-EX ZN309-EX - 1" Aluminum Cord Connector, 90° Bend, Cord Range .500-.625, Brown

ZN309-EX - 1" Aluminum Cord Connector, 90° Bend, Cord Range .500-.625, Brown

Brand: Killark

Catalog ID: ZN309-EX

1" Aluminum Cord Connector, 90° Bend, Cord Range .500-.625, Brown

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZN309-EX

Color

Silver

Color Code

Brown

Cord Range

.500-.625,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z-EX Series

Type

90º Cord Connector

UPC

783936974828

Dimensions

Dimensions

2.08 in x 0.703 in x 3.2 in

Gross Weight with Packaging

0.36

Height

3.2 in

Hub Size

1"

Length

2.08 in

Width

0.703 in

Conductor Related

Cable Range

.500 - .625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

15