Brand: Killark
Catalog ID: ZN313-EX
Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.
Catalog Number
ZN313-EX
Color
Silver
Color Code
Pink
Cord Range
1.000-1.125,
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
Z Series EX
Type
90º Cord Connector
UPC
783936974866
Dimensions
2.08 in x 0.703 in x 3.2 in
Gross Weight with Packaging
0.36
Height
3.2 in
Hub Size
1"
Length
2.08 in
Width
0.703 in
Cable Range
1.000 - 1.125 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR73478
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E22698
Carton Quantity
15