HUBBELL
ZN413-EX - 1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.000-1.125 - Quad Listed
Image of ZN413-EX ZN413-EX - 1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.000-1.125 - Quad Listed

ZN413-EX - 1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.000-1.125 - Quad Listed

Brand: Killark

Catalog ID: ZN413-EX

1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.000-1.125 - Quad Listed

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZN413-EX

Color

Silver

Cord Range

1.000-1.125

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z-EX Series

Type

90º Cord Connector

UPC

783936974880

Dimensions

Dimensions

3.18 in x 0.73 in x 4.3 in

Gross Weight with Packaging

0.72

Height

4.3 in

Hub Size

1-1/4"

Length

3.18 in

Width

0.73 in

Conductor Related

Cable Range

1.000 - 1.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

5