HUBBELL
ZS001-EX - 3/8" Aluminum, Cord Connector, Cord Range .062-.125, Green
Image of ZS001-EX ZS001-EX - 3/8" Aluminum, Cord Connector, Cord Range .062-.125, Green
*Representative image
Image of ZS001-EX ZS001-EX - 3/8" Aluminum, Cord Connector, Cord Range .062-.125, Green

ZS001-EX - 3/8" Aluminum, Cord Connector, Cord Range .062-.125, Green

Brand: Killark

Catalog ID: ZS001-EX

3/8" Aluminum, Cord Connector, Cord Range .062-.125, Green

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZS001-EX

Color

Silver

Color Code

Green

Cord Range

.062-.125,

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Z-EX Series

Type

Straight Cord Connector

UPC

783936972268

Dimensions

Dimensions

0.99 in x 0.9 in x 0.425 in

Gross Weight with Packaging

0.1

Height

0.425 in

Hub Size

3/8"

Length

0.99 in

Width

0.9 in

Conductor Related

Cable Range

.062 - .125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

25