

Brand: Killark
Catalog ID: ZS108-EX-MG
Aluminum fittings are strong, durable, and corrosion resistant. Internal grommet provides liquidtight seal. Stainless steel mesh grips resist corrosion, prevent cord pull-out, and control arc-of-bend.
Application
Z Series cord connector grips combine aluminum cord connectors with stainless steel mesh grips to provide superior cord pull-out prevention in indoor and outdoor applications. These grips provide enclosure terminations where cords are subjected to moistur
Catalog Number
ZS108-EX-MG
Color
Silver
Color Code
Blue
Cord Range
.375-.500,
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
Z-EX Series
Type
Straight Cord Connector With Mesh Grip
UPC
783936973333
Dimensions
1.13 in x 0.55 in x 1.1 in
Gross Weight with Packaging
0.1
Height
1.1 in
Hub Size
1/2"
Length
1.13 in
Width
0.55 in
Cable Range
.375 - .500 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR73478
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E22698
Carton Quantity
5