

Brand: Killark
Catalog ID: ZS108CR-EX-MG
Nylon retention ring for increased holding power. Neoprene bushing seals against moisture. Nylon connectors obtain approximately the same cord retention values with hand tightening that can be produced only by wrench tightening of metal cord connectors.
Application
Durable nylon construction makes these connectors perfectly suited to corrosive environments. Typical applications for nylon cord connectors include food processing facilities, chemical and sewage treatment plants, and off-shore and dockside installations
Catalog Number
ZS108CR-EX-MG
Color
Black, Gray
Color Code
Blue
Cord Range
.375-.500,
EU RoHS Indicator
Finish Type
Natural
Material
Nylon
Product Family
Fittings
Series
Z-EX Series
Type
Straight Cord Connector With Mesh Grip
UPC
783936996554
Dimensions
2 in x 1 in x 2 in
Gross Weight with Packaging
0.09
Height
2 in
Hub Size
1/2"
Length
2 in
Width
1 in
Frequency Rating
60 Hz
Power Factor
0.9
Cable Range
.375 - .500 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR73478
EU RoHS Indicator
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).
UL File Number
E22698