HUBBELL
ZS108CR-EX - 1/2" Nylon Cord Connector, Cord Range .375-.500, Blue
Image of ZS108CR-EX ZS108CR-EX - 1/2" Nylon Cord Connector, Cord Range .375-.500, Blue
*Representative image
Image of ZS108CR-EX ZS108CR-EX - 1/2" Nylon Cord Connector, Cord Range .375-.500, Blue

ZS108CR-EX - 1/2" Nylon Cord Connector, Cord Range .375-.500, Blue

Brand: Killark

Catalog ID: ZS108CR-EX

1/2" Nylon Cord Connector, Cord Range .375-.500, Blue

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors

Nylon retention ring for increased holding power. Neoprene bushing seals against moisture. Nylon connectors obtain approximately the same cord retention values with hand tightening that can be produced only by wrench tightening of metal cord connectors.

General

Application

Durable nylon construction makes these connectors perfectly suited to corrosive environments. Typical applications for nylon cord connectors include food processing facilities, chemical and sewage treatment plants, and off-shore and dockside installations

Catalog Number

ZS108CR-EX

Color

Gray

Color Code

Blue

Cord Range

.375-.500,

EU RoHS Indicator

Finish Type

Natural

Material

Nylon

Product Family

Fittings

Series

Z-EX Series

Type

Straight Cord Connector

UPC

783936972763

Dimensions

Dimensions

2 in x 1 in x 2 in

Gross Weight with Packaging

0.5

Height

2 in

Hub Size

1/2"

Length

2 in

Width

1 in

Electrical Ratings

Frequency Rating

60 Hz

Power Factor

0.9

Conductor Related

Cable Range

.375 - .500 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

25