HUBBELL
ZS201-EX - 3/4" Aluminum Cord Connector, Cord Range .062-.125, Green
Image of ZS201-EX ZS201-EX - 3/4" Aluminum Cord Connector, Cord Range .062-.125, Green

ZS201-EX - 3/4" Aluminum Cord Connector, Cord Range .062-.125, Green

Brand: Killark

Catalog ID: ZS201-EX

3/4" Aluminum Cord Connector, Cord Range .062-.125, Green

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZS201-EX

Color

Silver

Color Code

Green

Cord Range

.062-.125,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z-EX Series

Type

Straight Cord Connector

UPC

783936972404

Dimensions

Dimensions

1.29 in x 0.55 in x 1.1 in

Gross Weight with Packaging

0.12

Height

1.1 in

Hub Size

3/4"

Length

1.29 in

Width

0.55 in

Conductor Related

Cable Range

.062 - .125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E22698

Logistics

Carton Quantity

25