HUBBELL
CG1275S - 3/4" Steel Cord Grip, Cable Range .125-.250, Blue Insert
Image of CG1275S CG1275S - 3/4" Steel Cord Grip, Cable Range .125-.250, Blue Insert
*Representative image
Image of CG1275S CG1275S - 3/4" Steel Cord Grip, Cable Range .125-.250, Blue Insert

CG1275S - 3/4" Steel Cord Grip, Cable Range .125-.250, Blue Insert

Brand: Killark

Catalog ID: CG1275S

3/4" Steel Cord Grip, Cable Range .125-.250, Blue Insert

  • Distinctly colored grommets indicating cable ranges
  • Neoprene grommet seals out moisture and oils
  • Hexagon compression nut for easier wrenching and consistent torqueing
  • Smooth internal bushings protects conductors
  • Made from strong, durable zinc plated steel
  • Made in the USA

Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and seals out oil and moisture. It is constructed from USA made zinc plated steel.

General

Catalog Number

CG1275S

Color Code

Blue

EU RoHS Indicator

Finish Type

Zinc Plated

Material

Steel

Series

CG Series

Type

Steel Cord Grip

UPC

783936174129

Dimensions

Hub Size

3/4"

Weight

0.18 lb

Conductor Related

Cable Range

.125 - .250 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

10