HUBBELL
CG2360250S - 2-1/2" Steel Cord Grip, Cable Range 2.156-2.360, Brown Insert
Image of CG2360250S CG2360250S - 2-1/2" Steel Cord Grip, Cable Range 2.156-2.360, Brown Insert
Image of CG2360250S CG2360250S - 2-1/2" Steel Cord Grip, Cable Range 2.156-2.360, Brown Insert

CG2360250S - 2-1/2" Steel Cord Grip, Cable Range 2.156-2.360, Brown Insert

Brand: Killark

Catalog ID: CG2360250S

2-1/2" Steel Cord Grip, Cable Range 2.156-2.360, Brown Insert

  • Distinctly colored grommets indicating cable ranges
  • Neoprene grommet seals out moisture and oils
  • Hexagon compression nut for easier wrenching and consistent torqueing
  • Smooth internal bushings protects conductorsl
  • Made from strong, durable zinc plated steel
  • Made in the USA

Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and seals out oil and moisture. It is constructed from USA made zinc plated steel.

General

Catalog Number

CG2360250S

Color Code

Brown

Cord Range

2.156-2.360

EU RoHS Indicator

Finish Type

Zinc Plated

Material

Steel

Product Family

Fittings

Series

CG Series

Type

Steel Cord Grip

UPC

783936176932

Dimensions

Hub Size

2-1/2

Certifications And Compliance

EU RoHS Indicator