
Brand: Killark
Catalog ID: CG75100S
Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and seals out oil and moisture. It is constructed from USA made zinc plated steel.
Catalog Number
CG75100S
Color Code
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Steel
Series
CG
Type
Steel Cord Grip
UPC
783936174310
Hub Size
1"
Weight
0.28 lb
Cable Range
.750 - .875 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5