
Brand: Killark
Catalog ID: CG87100S
Killark CG series steel cord connectors are used to secure and seal cords or cables entering enclosures or race-ways. It's unique color-coded grommet allows for easy identification of cable ranges. CG series hold up to most manufacturing chemicals and seals out oil and moisture. It is constructed from USA made zinc plated steel.
Catalog Number
CG87100S
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Series
CG Series
Type
Steel Cord Grip
UPC
783936174341
Hub Size
1"
Weight
0.28 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5