
Brand: Killark
Catalog ID: CGB586
Application
Suitable for use in Class I Divisions 2 when installed in accordance to NEC 501.10(B)(4). Approved for cable use including TC, TC-ER, TC-ER-HL, PLTC, PLTC-ER, ITC, ITC-HL and cords including S, SO, STO, ST, SJ, SJT, SJTO, SVO.
Catalog Number
CGB586
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Steel
Operating Temperature
- 40C to +80 °C
Series
CGB
UPC
783936184630
Hub Size
1-1/2"
Cable Range
.866 - 1.26 in
Operating Temperature
- 40C to +80 °C