HUBBELL
ZN103ZP - 1/2" Steel (Zinc Plated) 90° Cord Connector, Cord Range .187-.250, Red
Image of ZN103ZP ZN103ZP - 1/2" Steel (Zinc Plated) 90° Cord Connector, Cord Range .187-.250, Red

ZN103ZP - 1/2" Steel (Zinc Plated) 90° Cord Connector, Cord Range .187-.250, Red

Brand: Killark

Catalog ID: ZN103ZP

1/2" Steel (Zinc Plated) 90° Cord Connector, Cord Range .187-.250, Red

  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring incorporates a splithinge design to prevent friction and provide strain relief, also color-coded for sizing identification
  • These heavy-duty connectors hold up to most manufacturing chemicals including, acid solutions, solvents and other corrosive materials
  • Machined steel nut, malleable iron body allows for tightening the compression nut and NPT hub without worrying about stripping the threads

Neoprene grommet seals out oil and moisture. Nylon retention ring incorporates a split hinge design to prevent friction and provide strain relief, also color-coded for sizing identification. These heavy-duty connectors hold up to most manufacturing chemicals, including: acid solutions, solvents and other corrosive materials. Machined steel nut and malleable iron body allows for tightening the compression nut and NPT hub without worrying about stripping the threads. Wide range of sizes and configurations.

General

Catalog Number

ZN103ZP

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Series

Z Series

Type

90º Cord Connector

UPC

783936120966

Dimensions

Dimensions

1.65 in x 0.55 in x 2.38 in

Gross Weight with Packaging

0.35

Height

2.38 in

Hub Size

1/2"

Length

1.65 in

Width

0.55 in

Conductor Related

Cable Range

.187 - .250 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

15