HUBBELL
ZN105 - 1/2" Aluminum 90° Cord Connector, Cord Range .250-.375, White
Image of ZN105 ZN105 - 1/2" Aluminum 90° Cord Connector, Cord Range .250-.375, White
*Representative image
Image of ZN105 ZN105 - 1/2" Aluminum 90° Cord Connector, Cord Range .250-.375, White

ZN105 - 1/2" Aluminum 90° Cord Connector, Cord Range .250-.375, White

$35.07 USD

Brand: Killark

Catalog ID: ZN105

1/2" Aluminum 90° Cord Connector, Cord Range .250-.375, White

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZN105

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Z Series

Type

90º Cord Connector

UPC

783936974217

Dimensions

Dimensions

1.56 in x 0.5 in x 2.3 in

Gross Weight with Packaging

0.15

Height

2.3 in

Hub Size

1/2"

Length

1.56 in

Weight

0.15 lb

Width

0.5 in

Conductor Related

Cable Range

.250 - .375 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Nema Rating

4, 4X, 12, 13

UL File Number

E22698

Logistics

Carton Quantity

25