HUBBELL
KIL_F_ZN210CR_Angled
* Representative image
KIL_F_ZN210CR_Angled

ZN209CR - 3/4"Nylon Cord Connector, 90° Bend, Cord Range .500-.625, Brown

Brand:

Killark

Catalog ID:

ZN209CR

3/4"Nylon Cord Connector, 90° Bend, Cord Range .500-.625, Brown

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors

Nylon retention ring for increased holding power. Neoprene bushing seals against moisture. Nylon connectors obtain approximately the same cord retention values with hand tightening that can be produced only by wrench tightening of metal cord connectors.

Product details

General

Application

  • Durable nylon construction makes these connectors perfectly suited to corrosive environments. Typical applications for nylon cord connectors include food processing facilities, chemical and sewage treatment plants, and off-shore and dockside installations

Catalog Number

ZN209CR

Color

Gray

Color Code

Brown

Cord Range

.500-.625,

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Nylon

Series

Z Series

Type

90º Cord Connector

UPC

783936989860

Dimensions

Dimensions

2 in x 1 in x 3 in

Gross Weight with Packaging

0.12

Height

3 in

Hub Size

3/4"

Length

2 in

Width

1 in

Conductor Related

Cable Range

.500 - .625 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR73478

UL File Number

E22698

Logistics

Carton Quantity

15

Resources and downloads