HUBBELL
ZN210-MG - 3/4" Cord Connector, Aluminum 90° w/ Mesh Grip, Cord Range .625-.750, Yellow
Image of ZN210-MG ZN210-MG - 3/4" Cord Connector, Aluminum 90° w/ Mesh Grip, Cord Range .625-.750, Yellow
*Representative image
Image of ZN210-MG ZN210-MG - 3/4" Cord Connector, Aluminum 90° w/ Mesh Grip, Cord Range .625-.750, Yellow

ZN210-MG - 3/4" Cord Connector, Aluminum 90° w/ Mesh Grip, Cord Range .625-.750, Yellow

Brand: Killark

Catalog ID: ZN210-MG

3/4" Cord Connector, Aluminum 90° w/ Mesh Grip, Cord Range .625-.750, Yellow

  • Aluminum fittings are strong, durable and corrosion resistant
  • Internal grommet provides liquidtight seal
  • Stainless steel mesh grips resist corrosion, prevent cord pull-out and control arc-of-bend

Aluminum fittings are strong, durable, and corrosion resistant. Internal grommet provides liquidtight seal. Stainless steel mesh grips resist corrosion, prevent cord pull-out, and control arc-of-bend.

General

Application

Z Series cord connector grips combine aluminum cord connectors with stainless steel mesh grips to provide superior cord pull-out prevention in indoor and outdoor applications. These grips provide enclosure terminations where cords are subjected to moistur

Catalog Number

ZN210-MG

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

Z Series

Type

90º Cord Connector With Mesh Grip

UPC

783936980379

Dimensions

Dimensions

1.79 in x 0.562 in x 2.8 in

Gross Weight with Packaging

0.5

Height

2.8 in

Hub Size

3/4"

Length

1.79 in

Width

0.562 in

Conductor Related

Cable Range

.625 - .750 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

UL File Number

E22698

Logistics

Carton Quantity

10