KIL_F_ZN210CR_Angled
* Representative image
KIL_F_ZN210CR_Angled

ZN211CR - 3/4"Nylon Cord Connector, 90° Bend, Cord Range .750-.875, Purple

Brand:

Killark

Catalog ID:

ZN211CR

3/4"Nylon Cord Connector, 90° Bend, Cord Range .750-.875, Purple

  • Nylon retention ring for increased holding power
  • Neoprene bushing seals against moisture
  • Nylon connectors obtain approximately the same retention values as metal cord connectors

Nylon retention ring for increased holding power. Neoprene bushing seals against moisture. Nylon connectors obtain approximately the same cord retention values with hand tightening that can be produced only by wrench tightening of metal cord connectors.

Product details

General

Application
  • Durable nylon construction makes these connectors perfectly suited to corrosive environments. Typical applications for nylon cord connectors include food processing facilities, chemical and sewage treatment plants, and off-shore and dockside installations
Color
  • Gray
Color Code
Purple
Cord Range
.750-.875,
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Nylon
Series
Z Series
Type
  • 90º Cord Connector
  • 90º Cord Connector
UPC
783936989884

Dimensions

Dimensions
2 in x 1 in x 3 in
Gross Weight with Packaging
0.5
Height
3 in
Hub Size
3/4"
Length
2 in
Width
1 in

Conductor Related

Cable Range
.750 - .875 in

Certifications And Compliance

CSA File Number
LR73478
UL File Number
E22698

Logistics

Carton Quantity
15

Resources and downloads