HUBBELL
ZN313 - 1" Aluminum Cord Connector, 90° Bend, Cord Range 1.000-1.125, Pink,
Image of ZN313 ZN313 - 1" Aluminum Cord Connector, 90° Bend, Cord Range 1.000-1.125, Pink,

ZN313 - 1" Aluminum Cord Connector, 90° Bend, Cord Range 1.000-1.125, Pink,

Brand: Killark

Catalog ID: ZN313

1" Aluminum Cord Connector, 90° Bend, Cord Range 1.000-1.125, Pink,

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZN313

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

90º Cord Connector

UPC

783936974330

Dimensions

Dimensions

2.08 in x 0.703 in x 3.2 in

Gross Weight with Packaging

0.36

Height

3.2 in

Hub Size

1"

Length

2.08 in

Width

0.703 in

Conductor Related

Cable Range

1.000 - 1.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Contact Manufacturer

Nema Rating

4, 4X, 12, 13

UL File Number

E22698