HUBBELL
ZN414 - 1-1/4"Aluminum Cord Connector, 90° Bend,Cord Range 1.125-1.250
Image of ZN414 ZN414 - 1-1/4"Aluminum Cord Connector, 90° Bend,Cord Range 1.125-1.250

ZN414 - 1-1/4"Aluminum Cord Connector, 90° Bend,Cord Range 1.125-1.250

Brand: Killark

Catalog ID: ZN414

1-1/4"Aluminum Cord Connector, 90° Bend,Cord Range 1.125-1.250

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZN414

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

90º Cord Connector

UPC

783936974378

Dimensions

Dimensions

3.18 in x 0.73 in x 4.3 in

Gross Weight with Packaging

0.72

Height

4.3 in

Hub Size

1-1/4"

Length

3.18 in

Width

0.73 in

Conductor Related

Cable Range

1.125 - 1.250 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer